PG-TQFP-144-803 | TEQFP-144 (002-11502)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 144 |
Version | 803 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 16 |
Body Width (mm) | 16 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 840 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-144-803_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 120 kb
Footprint
-
PG-TQFP-144-803_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 121 kb
Support