PG-TQFP-128-800
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 128 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 13.995 |
| Body Width (mm) | 19.99 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 750 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 360 |
| Trays/Box | 5 |
| Pieces/Tray | 720 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PACKAGE OUTLINE, 128LD TQFP 14X20X1.4 MM A128RA
Share 07_00 | Nov 14, 2021 | PDF | 90 kb
Packing
-
TQFP TRAY 14 X 20 X 1.4 MM
Share 04_00 | Nov 17, 2021 | PDF | 133 kb
Products
Product Families
Support


