PG-TQFP-100-800
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 100 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 13.995 |
| Body Width (mm) | 19.99 |
| Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
| Pieces/Reel | 750 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 720 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PACKAGE OUTLINE, 100 LEAD TQFP 14.0X20.0X1.4 MM A100RA
Share 08_00 | Nov 13, 2021 | PDF | 199 kb
Packing
-
TQFP TRAY 14 X 20 X 1.4 MM
Share 04_00 | Nov 17, 2021 | PDF | 133 kb
-
REEL, 13INCH DIA., 44MM W X 7INCH HUB
Share 06_00 | Nov 16, 2021 | PDF | 224 kb
-
TRAY, TQFP 14 X 20 X 1.4MM (UBOT)
Share 03_00 | Nov 16, 2021 | PDF | 365 kb
-
CARRIER TAPE , TQFP 100/128 (14X20X1.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 134 kb
Products
Product Families
Support


