PG-TO263-9-1
Overview
General Information
| Package Material | PG |
| Package Family | TO263 |
| Terminals | 9 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 11.8 |
| Body Width (mm) | 14 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO263-9-1_Interactive 3D
Share 04_00 | Jan 14, 2022 | PDF | 194 kb
Downloads
Package
-
PG-TO263-9-1_Interactive 3D
Share 04_00 | Jan 14, 2022 | PDF | 194 kb
-
PG-TO263-9-1_Interactive 3D_01
Share 04_00 | Jan 14, 2022 | STP | 857 kb
-
PG-TO263-9-1_Package Outline
Share 03_00 | Jan 14, 2022 | PDF | 111 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Footprint
-
PG-TO263-9-1_Footprint Drawing
Share 03_00 | Jan 14, 2022 | PDF | 102 kb
Support


