PG-TO263-7-906
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 906 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.65 |
Body Width (mm) | 10.54 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO263-7-906_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 280 kb
Downloads
Package
-
PG-TO263-7-906_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 280 kb
-
PG-TO263-7-906_Interactive 3D
Share 02_00 | Apr 15, 2025 | PDF | 94 kb
Support