PG-TO263-7-904
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 904 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.1 |
Body Width (mm) | 9.02 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO263-7-904_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 372 kb
Downloads
Package
-
PG-TO263-7-904_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 372 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TO263-7-904_Interactive 3D
Share 02_00 | Apr 15, 2025 | PDF | 110 kb
Support