PG-TO263-7-901 | D2PAK 7-pin
Overview
General Information
| Package Material | PG |
| Package Family | TO263 |
| Terminals | 7 |
| Version | 901 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 9.65 |
| Body Width (mm) | 10.67 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-TO263-7-901
Share 01_00 | Jul 25, 2018 | PDF | 99 kb
Packing
Tape & Reel
| Pieces/Reel | 800 |
| Reels/Box | 1 |
Tape & Reel Left
| Pieces/Reel | 800 |
| Reels/Box | 1 |
Downloads
Package
-
3D Interactive PDF Model PG-TO263-7-901
Share 01_00 | Jul 25, 2018 | PDF | 99 kb
-
Package Outline Dimensions PG-TO263-7-901
Share 01_00 | Jul 25, 2018 | PDF | 8 kb
-
3D Download PG-TO263-7-901
Share 01_00 | Jul 25, 2018 | STP | 408 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Products
Product Families
Support


