PG-TO263-7-17
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 17 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 9.25 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO263-7-17_Interactive 3D
Share 02_00 | May 21, 2025 | STP | 592 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-7-17_Interactive 3D
Share 02_00 | May 21, 2025 | STP | 592 kb
-
PG-TO263-7-17_Interactive 3D
Share 02_00 | May 21, 2025 | PDF | 185 kb
-
PG-TO263-7-17_Package Outline
Share 02_00 | May 21, 2025 | PDF | 108 kb
Packing
-
PG-TO263-7-17_Tape and Reel
Share 07_00 | May 28, 2025 | PDF | 104 kb
Footprint
-
PG-TO263-7-17_Footprint Drawing
Share 02_00 | May 21, 2025 | PDF | 102 kb
Support