PG-TO263-3-7 | D2PAK
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 3 |
Version | 7 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.98 |
Body Width (mm) | 10.16 |
-
PG-TO263-3-7_Interactive 3D
Share 01_00 | Apr 15, 2025 | STP | 254 kb
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO263-3-7_Interactive 3D
Share 01_00 | Apr 15, 2025 | PDF | 87 kb
-
PG-TO263-3-7_Interactive 3D
Share 01_00 | Apr 15, 2025 | STP | 254 kb
Products
Product Families
Support