PG-TO262-3-7
Overview
General Information
Package Material | PG |
Package Family | TO262 |
Terminals | 3 |
Version | 7 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.11 |
Body Width (mm) | 9 |
-
PG-TO262-3-7_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 265 kb
Packing
Tube
Pieces/Tube | 1000 |
Tubes/Box | 20 |
Downloads
Package
-
PG-TO262-3-7_Interactive 3D
Share 02_00 | Apr 15, 2025 | PDF | 151 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TO262-3-7_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 265 kb
Support