PG-TO262-3-3 | I2PAK
Overview
General Information
Package Material | PG |
Package Family | TO262 |
Terminals | 3 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.11 |
Body Width (mm) | 9 |
-
PG-TO262-3-3_Interactive 3D
Share 02_00 | Apr 03, 2025 | PDF | 131 kb
Downloads
Package
-
PG-TO262-3-3_Interactive 3D
Share 02_00 | Apr 03, 2025 | PDF | 131 kb
-
PG-TO262-3-3_Interactive 3D_01
Share 02_00 | Apr 03, 2025 | STP | 346 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support