PG-TO262-3-2
Overview
General Information
Package Material | PG |
Package Family | TO262 |
Terminals | 3 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.25 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO262-3-2_Interactive 3D
Share 03_00 | Apr 08, 2025 | PDF | 96 kb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO262-3-2_Interactive 3D
Share 03_00 | Apr 08, 2025 | PDF | 96 kb
-
PG-TO262-3-2_Interactive 3D_01
Share 03_00 | Apr 08, 2025 | STP | 329 kb
Support