PG-TO251-3-343
Overview
General Information
| Package Material | PG |
| Package Family | TO251 |
| Terminals | 3 |
| Version | 343 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6.1 |
| Body Width (mm) | 6.6 |
| Min. Terminal Pitch (mm) | 2.28 |
-
PG-TO251-3-343_Interactive 3D
Share 01_00 | Nov 04, 2020 | PDF | 192 kb
Packing
Tube
| Pieces/Tube | 1500 |
| Tubes/Box | 20 |
Downloads
Package
-
PG-TO251-3-343_Interactive 3D
Share 01_00 | Nov 04, 2020 | PDF | 192 kb
-
PG-TO251-3-343_Package Outline
Share 01_00 | Nov 04, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Products
Product Families
Support


