PG-TO247-3-44
Overview
General Information
| Package Material | PG |
| Package Family | TO247 |
| Terminals | 3 |
| Version | 44 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 20.95 |
| Body Width (mm) | 15.94 |
| Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-44_Interactive 3D
Share 01_00 | Jul 22, 2022 | PDF | 104 kb
Packing
Tube
| Pieces/Tube | 240 |
| Tubes/Box | 8 |
Downloads
Package
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO247-3-44_Interactive 3D
Share 01_00 | Jul 22, 2022 | PDF | 104 kb
-
PG-TO247-3-44_Interactive 3D_01
Share 01_00 | Jul 22, 2022 | STP | 366 kb
-
PG-TO247-3-44_Package Outline
Share 01_00 | Jul 22, 2022 | PDF | 104 kb
Products
Product Families
Support


