PG-TO220-7-12
Overview
General Information
| Package Material | PG |
| Package Family | TO220 |
| Terminals | 7 |
| Version | 12 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 15.65 |
| Body Width (mm) | 9.9 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO220-7-12_Interactive 3D
Share 01_00 | Mar 05, 2021 | PDF | 135 kb
Packing
Tube
| Pieces/Tube | 350 |
| Tubes/Box | 7 |
| Pieces/Tube | 500 |
| Tubes/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO220-7-12_Package Outline
Share 01_00 | Mar 05, 2021 | PDF | 107 kb
Products
Support


