PG-TO220-6-46
Overview
General Information
| Package Material | PG |
| Package Family | TO220 |
| Terminals | 6 |
| Version | 46 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 10.2 |
| Body Width (mm) | 9.9 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tube
| Pieces/Tube | 500 |
| Tubes/Box | 10 |
Downloads
Package
-
gpt09533.eps
Share Jul 24, 2007 | EPS | 226 kb
-
vpt09533.eps
Share Jul 24, 2007 | EPS | 144 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Products
Product Families
Support


