PG-TO220-5-4
Overview
General Information
| Package Material | PG |
| Package Family | TO220 |
| Terminals | 5 |
| Version | 4 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 10.25 |
| Body Width (mm) | 9.9 |
| Min. Terminal Pitch (mm) | 1.7 |
-
PG-TO220-5-4_Interactive 3D
Share 01_00 | Feb 27, 2021 | PDF | 127 kb
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO220-5-4_Package Outline
Share 01_00 | Feb 27, 2021 | PDF | 107 kb
-
PG-TO220-5-4_Interactive 3D
Share 01_00 | Feb 27, 2021 | PDF | 127 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Footprint
-
PG-TO220-5-4_Footprint Drawing
Share 01_00 | Feb 27, 2021 | PDF | 103 kb
Products
Product Families
Support


