PG-TO220-3-321
Overview
General Information
| Package Material | PG |
| Package Family | TO220 |
| Terminals | 3 |
| Version | 321 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 15.55 |
| Body Width (mm) | 10 |
| Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-321_Interactive 3D
Share 01_00 | Mar 05, 2021 | PDF | 97 kb
Downloads
Package
-
PG-TO220-3-321_Package Outline
Share 01_00 | Mar 05, 2021 | PDF | 103 kb
-
PG-TO220-3-321_Interactive 3D
Share 01_00 | Mar 05, 2021 | PDF | 97 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Packing
-
PG-TO220-3-321_Tube
Share 01_00 | Mar 05, 2021 | PDF | 93 kb
Support


