PG-TO220-3-313
Overview
General Information
| Package Material | PG |
| Package Family | TO220 |
| Terminals | 3 |
| Version | 313 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 16 |
| Body Width (mm) | 10.5 |
| Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-313_PDF
Share 01_00 | Dec 18, 2019 | PDF | 184 kb
Downloads
Package
-
PG-TO220-3-313_PDF
Share 01_00 | Dec 18, 2019 | PDF | 184 kb
-
PG-TO220-3-313_PDF
Share 01_00 | Dec 18, 2019 | PDF | 105 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Packing
-
PG-TO220-3-313_PDF
Share 01_00 | Dec 18, 2019 | PDF | 93 kb
Products
Product Families
Support


