PG-TLGA-5-6
Overview
General Information
Package Material | PG |
Package Family | TLGA |
Terminals | 5 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.5 |
Body Width (mm) | 2.65 |
Min. Terminal Pitch (mm) | 0.822 |
-
PG-TLGA-5-6_Interactive 3D
Share 05_00 | Mar 22, 2023 | PDF | 420 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TLGA-5-6_Interactive 3D
Share 05_00 | Mar 22, 2023 | PDF | 420 kb
-
PG-TLGA-5-6_Interactive 3D_01
Share 05_00 | Mar 22, 2023 | STP | 306 kb
-
PG-TLGA-5-6_Package Outline
Share 07_00 | Oct 26, 2023 | PDF | 112 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TLGA-5-6_Footprint Drawing
Share 06_00 | Mar 22, 2023 | PDF | 109 kb
Products
Product Families
Support