PG-TIQFN-28-1
Overview
General Information
| Package Material | PG |
| Package Family | TIQFN |
| Terminals | 28 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 8 |
| Body Width (mm) | 8 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TIQFN-28-1_Interactive 3D
Share 01_00 | Jan 12, 2021 | PDF | 81 kb
Downloads
Package
-
PG-TIQFN-28-1_Package Outline
Share 01_00 | Jan 12, 2021 | PDF | 114 kb
-
PG-TIQFN-28-1_Interactive 3D
Share 01_00 | Jan 12, 2021 | PDF | 81 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
Packing
-
PG-TIQFN-28-1_Tape and Reel_01
Share 04_00 | May 20, 2021 | PDF | 104 kb
Footprint
-
PG-TIQFN-28-1_Footprint Drawing
Share 01_00 | Jan 12, 2021 | PDF | 114 kb
Products
Product Families
Support


