PG-THSOG-4-1
Overview
General Information
Package Material | PG |
Package Family | THSOG |
Terminals | 4 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.8 |
Body Width (mm) | 3.95 |
-
PG-THSOG-4-1_Interactive 3D
Share 03_00 | May 16, 2025 | STP | 463 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-THSOG-4-1_Interactive 3D
Share 03_00 | May 16, 2025 | STP | 463 kb
-
PG-THSOG-4-1_Interactive 3D
Share 03_00 | May 16, 2025 | PDF | 109 kb
Packing
-
PG-THSOG-4-1_Tape and Reel
Share 01_00 | May 16, 2025 | PDF | 103 kb
Footprint
-
PG-THSOG-4-1_Footprint Drawing
Share 03_00 | May 16, 2025 | PDF | 64 kb
Support