PG-TFLGA-40-2
Overview
General Information
Package Material | PG |
Package Family | TFLGA |
Terminals | 40 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 9.25 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TFLGA-40-2_Interactive 3D
Share 00_00 | May 30, 2025 | STP | 737 kb
Packing
Tray
Pieces/Tray | 2100 |
Trays/Box | 10 |
Downloads
Package
-
PG-TFLGA-40-2_Package Outline
Share 00_00 | May 30, 2025 | PDF | 113 kb
-
PG-TFLGA-40-2_Interactive 3D
Share 00_00 | May 30, 2025 | PDF | 91 kb
Footprint
-
PG-TFLGA-40-2_Footprint Drawing
Share 00_00 | May 30, 2025 | PDF | 113 kb
Support