PG-TFBGA-64-800 | FBGA-64 (002-13596)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 64 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 520 |
Trays/Box | 2 |
Downloads
Package
-
PG-TFBGA-64-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 112 kb
Footprint
-
PG-TFBGA-64-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 153 kb
Support