PG-TFBGA-48-806
Overview
General Information
| Package Material | PG |
| Package Family | TFBGA |
| Terminals | 48 |
| Version | 806 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 8.001 |
| Body Width (mm) | 5.994 |
| Min. Terminal Pitch (mm) | 0.75 |
Packing
Tape & Reel
| Pieces/Reel | 2000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 4800 |
| Trays/Box | 10 |
Downloads
Packing
-
CARRIER TAPE, BGA 36/48 (6X8X1.0MM) (CPAK)
Share 01_00 | Nov 16, 2021 | PDF | 62 kb
Products
Product Families
Support


