PG-TFBGA-24-800
Overview
General Information
| Package Material | PG |
| Package Family | TFBGA |
| Terminals | 24 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 8 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 1 |
Products
Product Families
Support


