PG-TFBGA-169-3 | FBGA-169 (002-32511)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 169 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.75 |
-
PG-TFBGA-169-3_Interactive 3D
Share 01_00 | Apr 26, 2025 | STP | 397 kb
Packing
Tray
Pieces/Tray | 840 |
Trays/Box | 5 |
Downloads
Package
-
PG-TFBGA-169-3_Package Outline
Share 01_00 | Apr 26, 2025 | PDF | 117 kb
-
PG-TFBGA-169-3_Interactive 3D
Share 01_00 | Apr 26, 2025 | PDF | 52 kb
Footprint
-
PG-TFBGA-169-3_Footprint Drawing
Share 01_00 | Apr 26, 2025 | PDF | 208 kb
Products
Support