PG-TF2BGA-310-1
Overview
General Information
Package Material | PG |
Package Family | TF2BGA |
Terminals | 310 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-TF2BGA-310-1_Tape and Reel_01
Share 01_00 | Mar 10, 2025 | PDF | 65 kb
Support