PG-TDSON-8-904 | SuperSO8 5x6
Overview
General Information
| Package Material | PG |
| Package Family | TDSON |
| Terminals | 8 |
| Version | 904 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
PG-TDSON-8-904_Package Outline
Share 01_00 | Jul 01, 2022 | PDF | 110 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-TDSON-8-904_Tape and Reel_01
Share 01_00 | Jul 01, 2022 | PDF | 100 kb
Footprint
-
PG-TDSON-8-904_Footprint Drawing
Share 01_00 | Jul 01, 2022 | PDF | 103 kb
Support


