PG-TDSON-8-74
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 74 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.9 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-74_Interactive 3D
Share 14_00 | Apr 18, 2024 | STP | 576 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-74_Interactive 3D
Share 14_00 | Apr 18, 2024 | PDF | 115 kb
-
PG-TDSON-8-74_Interactive 3D
Share 14_00 | Apr 18, 2024 | STP | 576 kb
-
PG-TDSON-8-74_Package Outline
Share 14_00 | Apr 18, 2024 | PDF | 105 kb
Footprint
-
PG-TDSON-8-74_Footprint Drawing
Share 13_00 | Apr 18, 2024 | PDF | 102 kb
Support