PG-TDSON-8-51
Overview
General Information
| Package Material | PG |
| Package Family | TDSON |
| Terminals | 8 |
| Version | 51 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5.75 |
| Body Width (mm) | 4.9 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-51_Interactive 3D
Share 02_00 | Aug 10, 2021 | PDF | 93 kb
Packing
Tape & Reel
| Pieces/Reel | 4000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
| Pieces/Reel | 5000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-51_Package Outline
Share 02_00 | Aug 10, 2021 | PDF | 105 kb
-
PG-TDSON-8-51_Interactive 3D_01
Share 02_00 | Aug 10, 2021 | STP | 345 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Footprint
-
PG-TDSON-8-51_Footprint Drawing
Share 02_00 | Aug 10, 2021 | PDF | 103 kb
Support


