PG-TDSON-8-43
Overview
General Information
| Package Material | PG |
| Package Family | TDSON |
| Terminals | 8 |
| Version | 43 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5.48 |
| Body Width (mm) | 5.15 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-43_PDF
Share 01_00 | Oct 21, 2019 | PDF | 76 kb
Downloads
Package
-
PG-TDSON-8-43_PDF
Share 01_00 | Oct 21, 2019 | PDF | 76 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TDSON-8-43_Package Outline
Share 02_00 | Jun 24, 2022 | PDF | 108 kb
Packing
-
PG-TDSON-8-43_Tape and Reel_01
Share 01_00 | Apr 01, 2022 | PDF | 104 kb
Footprint
-
PG-TDSON-8-43_PDF
Share 01_00 | Oct 21, 2019 | PDF | 101 kb
Products
Product Families
Support


