PG-TDSON-8-26
Overview
General Information
| Package Material | PG |
| Package Family | TDSON |
| Terminals | 8 |
| Version | 26 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5.9 |
| Body Width (mm) | 5.15 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-26_Interactive 3D
Share 01_00 | Jun 26, 2020 | PDF | 107 kb
Downloads
Package
-
PG-TDSON-8-26_Package Outline
Share 01_00 | Jun 26, 2020 | PDF | 107 kb
-
PG-TDSON-8-26_Interactive 3D
Share 01_00 | Jun 26, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-TDSON-8-26_Tape and Reel
Share 01_00 | Jun 26, 2020 | PDF | 100 kb
Footprint
-
PG-TDSON-8-26_Footprint Drawing
Share 01_00 | Jun 26, 2020 | PDF | 102 kb
Support


