PG-TDSON-8-17 | SuperSO8 5x6
Overview
General Information
| Package Material | PG |
| Package Family | TDSON |
| Terminals | 8 |
| Version | 17 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 5 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-TDSON-8-17
Share 01_00 | Jun 23, 2017 | PDF | 188 kb
Downloads
Package
-
Package Outline Dimensions PG-TDSON-8-17
Share 01_00 | Jun 23, 2017 | PDF | 81 kb
-
3D Interactive PDF Model PG-TDSON-8-17
Share 01_00 | Jun 23, 2017 | PDF | 188 kb
-
3D Download PG-TDSON-8-17 (STP)
Share 01_00 | Dec 05, 2017 | STP | 604 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
Tape & Reel Packing Dimensions PG-TDSON-8-17
Share 01_00 | Jun 23, 2017 | PDF | 81 kb
Footprint
-
Footprint Dimensions PG-TDSON-8-17
Share 01_00 | Jun 23, 2017 | PDF | 82 kb
Products
Product Families
Support


