PG-TDSON-8-10
Overview
General Information
| Package Material | PG |
| Package Family | TDSON |
| Terminals | 8 |
| Version | 10 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5.9 |
| Body Width (mm) | 5.15 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-TDSON-8-10
Share 01_00 | Dec 15, 2017 | PDF | 104 kb
Downloads
Package
-
3D Interactive PDF Model PG-TDSON-8-10
Share 01_00 | Dec 15, 2017 | PDF | 104 kb
-
PG-TDSON-8-10-PO
Share 01_00 | Oct 15, 2012 | PDF | 86 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-TDSON-8-10-TP
Share 01_00 | Oct 15, 2012 | PDF | 83 kb
Footprint
-
PG-TDSON-8-10-FP
Share 01_00 | Oct 15, 2012 | PDF | 82 kb
Products
Product Families
Support


