PG-SSOP-56-800
Overview
General Information
| Package Material | PG |
| Package Family | SSOP |
| Terminals | 56 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 18.415 |
| Body Width (mm) | 7.62 |
| Min. Terminal Pitch (mm) | 0.635 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 520 |
| Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85062
Share 07_00 | Nov 17, 2021 | PDF | 82 kb
Packing
-
REEL, 13INCH DIA., 32MM W X 4INCH HUB
Share 06_00 | Nov 16, 2021 | PDF | 290 kb
-
TUBE, SOJ 20/24/28/32, SSOP 48/56, SOIC 16/20/24/28, 300 MILS
Share 10_00 | Nov 16, 2021 | PDF | 132 kb
-
CARRIER TAPE , SSOP 56 (300 MILS)
Share 03_00 | Nov 17, 2021 | PDF | 145 kb
Products
Product Families
Support


