PG-SSOP-24-14
Overview
General Information
| Package Material | PG |
| Package Family | SSOP |
| Terminals | 24 |
| Version | 14 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 8.65 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-SSOP-24-14.pdf
Share 01_00 | Mar 24, 2017 | PDF | 139 kb
Downloads
Package
-
PG-SSOP-24-14.pdf
Share 01_00 | Mar 24, 2017 | PDF | 139 kb
-
PG-SSOP-24-14_SPO.pdf
Share 01_00 | Mar 14, 2017 | PDF | 84 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-SSOP-24-14_TNR.pdf
Share 01_00 | Mar 14, 2017 | PDF | 82 kb
Footprint
-
PG-SSOP-24-14_FPD.pdf
Share 01_00 | Mar 14, 2017 | PDF | 81 kb
Support


