PG-SSOP-14-1
Overview
General Information
| Package Material | PG |
| Package Family | SSOP |
| Terminals | 14 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4.9 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SSOP-14-1,-2,-3,-5 Package Overview
Share Nov 06, 2013 | PDF | 294 kb
-
PG-SSOP-14-1,-2,-3,-5-PO
Share Nov 06, 2013 | EPS | 597 kb
-
PG-SSOP-14-1,-2,-3,-5-TP
Share Nov 06, 2013 | GIF | 5 kb
-
PG-SSOP-14-1,-2,-3,-5-TP
Share Nov 06, 2013 | EPS | 338 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Support


