PG-SSOA22-2-51
Overview
General Information
Package Material | PG |
Package Family | SSOA22 |
Terminals | 2 |
Version | 51 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 3 |
Packing
Tape & Reel
Pieces/Reel | 700 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Products
Product Families
Support