PG-SSOA11-3-52
Overview
General Information
| Package Material | PG |
| Package Family | SSOA11 |
| Terminals | 3 |
| Version | 52 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 7.4 |
| Body Width (mm) | 9.66 |
| Min. Terminal Pitch (mm) | 1.655 |
-
PG-SSOA11-3-52_Interactive 3D
Share 08_00 | Dec 04, 2021 | PDF | 199 kb
Downloads
Package
-
PG-SSOA11-3-52_Interactive 3D
Share 08_00 | Dec 04, 2021 | PDF | 199 kb
-
PG-SSOA11-3-52_Interactive 3D_01
Share 08_00 | Dec 04, 2021 | STP | 856 kb
-
PG-SSOA11-3-52_Package Outline
Share 08_00 | Dec 04, 2021 | PDF | 122 kb
Support


