PG-SSO-4-52
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 4 |
Version | 52 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.82 |
Body Width (mm) | 5.5 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Support