PG-SOT363-6-4
Overview
General Information
| Package Material | PG |
| Package Family | SOT363 |
| Terminals | 6 |
| Version | 4 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 2 |
| Body Width (mm) | 1.25 |
| Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
| Pieces/Reel | 10000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
| Pieces/Reel | 3000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 180 |
Downloads
Package
-
SOT363 Package Overview
Share Apr 15, 2008 | PDF | 94 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Products
Product Families
Support


