PG-SOT323-3-1 | SOT-323
Overview
General Information
| Package Material | PG |
| Package Family | SOT323 |
| Terminals | 3 |
| Version | 1 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 2 |
| Body Width (mm) | 1.25 |
| Min. Terminal Pitch (mm) | 0.65 |
-
3D Interactive PDF Model PG-SOT323-3-1
Share 01_00 | Apr 04, 2018 | PDF | 152 kb
Packing
Downloads
Package
-
SOT323-3D
Share Apr 15, 2008 | EPS | 177 kb
-
SOT323 Package Overview
Share Apr 15, 2008 | PDF | 94 kb
-
Package Outline Dimensions PG-SOT323-3-1
Share 01_00 | Apr 04, 2018 | PDF | 80 kb
-
3D Interactive PDF Model PG-SOT323-3-1
Share 01_00 | Apr 04, 2018 | PDF | 152 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
Tape & Reel Packing Dimensions PG-SOT323-3-1
Share 01_00 | Apr 04, 2018 | PDF | 82 kb
Footprint
-
Footprint Dimensions PG-SOT323-3-1
Share 01_00 | Apr 04, 2018 | PDF | 79 kb
Products
Product Families
- General Purpose Transistor
- Low Capacitance ESD Devices
- Small Signal/Small Power
- General Purpose High Speed Switching Diode
- Antenna Switch
Support


