PG-SOT223-4-33
Overview
General Information
| Package Material | PG |
| Package Family | SOT223 |
| Terminals | 4 |
| Version | 33 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6.5 |
| Body Width (mm) | 3.5 |
| Min. Terminal Pitch (mm) | 2.3 |
-
PG-SOT223-4-33_Interactive 3D
Share 01_00 | Dec 17, 2020 | PDF | 99 kb
Downloads
Package
-
PG-SOT223-4-33_Package Outline
Share 01_00 | Dec 16, 2020 | PDF | 102 kb
-
PG-SOT223-4-33_Interactive 3D
Share 01_00 | Dec 17, 2020 | PDF | 99 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-SOT223-4-33_Tape and Reel
Share 01_00 | Dec 16, 2020 | PDF | 100 kb
Footprint
-
PG-SOT223-4-33_Footprint Drawing
Share 01_00 | Dec 16, 2020 | PDF | 96 kb
Products
Support


