PG-SOT223-3-905 | SOT-223
Overview
General Information
| Package Material | PG |
| Package Family | SOT223 |
| Terminals | 3 |
| Version | 905 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 3.7 |
| Body Width (mm) | 6.7 |
| Min. Terminal Pitch (mm) | 2.3 |
-
PG-SOT223-3-905_Interactive 3D
Share 01_00 | Dec 12, 2020 | PDF | 91 kb
Packing
Downloads
Package
-
PG-SOT223-3-905_Package Outline
Share 01_00 | Dec 12, 2020 | PDF | 107 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-SOT223-3-905_Tape and Reel
Share 01_00 | Dec 12, 2020 | PDF | 99 kb
Footprint
-
PG-SOT223-3-905_Footprint Drawing
Share 01_00 | Dec 12, 2020 | PDF | 97 kb
Products
Product Families
Support


