Download all as XLS document
| Package Type | Tape & Reel | Tube |
|---|---|---|
| PG-SOT223-3-1 | 1 | |
| PG-SOT223-3-905 | 1 | 1 |
| PG-SOT223-4-10 | 1 | |
| PG-SOT223-4-21 | 1 | |
| PG-SOT223-4-24 | 1 | |
| PG-SOT223-4-33 | 1 | |
| PG-SOT223-4-34 | 1 |