PG-SOJ-44-800
Overview
General Information
| Package Material | PG |
| Package Family | SOJ |
| Terminals | 44 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 28.575 |
| Body Width (mm) | 10.16 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 850 |
| Tubes/Box | 50 |
Downloads
Package
-
51-85082
Share 06_00 | Nov 17, 2021 | PDF | 84 kb
Packing
-
44LD SOJ CARRIER TAPE (400 MILS)
Share 04_00 | Nov 16, 2021 | PDF | 124 kb
-
REEL, 13INCH DIA., 44MM W X 7INCH HUB
Share 06_00 | Nov 16, 2021 | PDF | 224 kb
-
TUBE, SOJ32/36/44 400, 400MILS
Share 05_00 | Nov 16, 2021 | PDF | 115 kb
Products
Product Families
Support


