PG-SCT595-5-2
General Information
| Package Material | PG |
| Package Family | SCT595 |
| Terminals | 5 |
| Version | 2 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 2.9 |
| Body Width (mm) | 1.6 |
| Min. Terminal Pitch (mm) | 0.95 |
-
PG-SCT595-5-2_Interactive 3D
Share 01_00 | Jul 30, 2020 | PDF | 112 kb
-
3D Interactive PDF Model PG-SCT595-5-2
Share 01_00 | May 07, 2018 | PDF | 153 kb
Package
-
3D Interactive PDF Model PG-SCT595-5-2
Share 01_00 | May 07, 2018 | PDF | 153 kb
-
Package Outline Dimensions PG-SCT595-5-2
Share 02_00 | May 07, 2018 | PDF | 23 kb
-
PG-SCT595-5-2_Interactive 3D
Share 01_00 | Jul 30, 2020 | PDF | 112 kb
-
PG-SCT595-5-2_Package Outline
Share 01_00 | Jul 30, 2020 | PDF | 105 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-SCT595-5-2_Tape and Reel
Share 01_00 | Jul 30, 2020 | PDF | 98 kb
-
Tape & Reel Packing Dimensions PG-SCT595-5-2
Share 01_00 | May 07, 2018 | PDF | 80 kb
Footprint
-
PG-SCT595-5-2_Footprint Drawing
Share 01_00 | Jul 30, 2020 | PDF | 99 kb
-
Footprint Dimensions PG-SCT595-5-2
Share 01_00 | May 07, 2018 | PDF | 79 kb


