PG-MDIP-28-1
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 28 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 86 |
Body Width (mm) | 43 |
Min. Terminal Pitch (mm) | 2.8 |
-
PG-MDIP-28-1_Interactive 3D
Share 08_00 | Aug 11, 2023 | PDF | 288 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 60 |
Tubes/Box | 10 |
Downloads
Package
-
PG-MDIP-28-1_Interactive 3D
Share 08_00 | Aug 11, 2023 | PDF | 288 kb
-
PG-MDIP-28-1_Interactive 3D_02
Share 08_00 | Aug 11, 2023 | STP | 1.46 mb
-
PG-MDIP-28-1_Package Outline
Share 08_00 | Aug 11, 2023 | PDF | 126 kb
Packing
-
PG-MDIP-28-1_Tube
Share 07_00 | Feb 19, 2024 | PDF | 97 kb
Products
Product Families
Support