PG-MDIP-24-81 | DIP 36x21
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 24 |
Version | 81 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 36 |
Body Width (mm) | 21 |
Min. Terminal Pitch (mm) | 1.6 |
-
PG-MDIP-24-81_Interactive 3D
Share 04_00 | May 21, 2025 | STP | 1.03 mb
Packing
Tube
Pieces/Tube | 280 |
Tubes/Box | 20 |
Downloads
Package
-
PG-MDIP-24-81_Interactive 3D
Share 04_00 | May 21, 2025 | PDF | 130 kb
Products
Product Families
Support